Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.960 |
| A dimension MM | 49.780 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 190295-5S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 2 |
| Drop dimension MM | 45 |
| End connection torque | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -5 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 11.000 |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 29.972 |
| Hose size | -5 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.572 |
| Product height in | 2.510 |
| Product height mm | 63.754 |
| Product length in | 2.270 |
| Product length mm | 57.658 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Reusable socket hex IN | 0.688 |
| Reusable socket hex MM | 17.000 |
| Series | 100R5 Reusable |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044297 |
