Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.880 |
| A dimension MM | 73.152 |
| Angle shape | 90 Degree |
| Backup hex size MM | 16.000 |
| Brand | Danfoss |
| Catalog Item | 190295-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 2.430 |
| Drop dimension MM | 61.7 |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.730 |
| Hose cut off factor MM | 43.942 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 3.400 |
| Product height mm | 86.360 |
| Product length in | 3.320 |
| Product length mm | 84.328 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Reusable socket hex IN | 0.938 |
| Reusable socket hex MM | 23.000 |
| Series | 100R5 Reusable |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044303 |
