Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.240 |
| A dimension MM | 82.296 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 190296-10-12S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 31 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 1.670 |
| Hose cut off factor MM | 42.418 |
| Hose size | -12 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.192 |
| Product height in | 2.410 |
| Product height mm | 61.214 |
| Product length in | 3.740 |
| Product length mm | 94.996 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Reusable socket hex IN | 1.250 |
| Reusable socket hex MM | 31.000 |
| Series | 100R5 Reusable |
| Thread size 1 | 7/8-14 UNF |
![Hose Fittings 190296-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215572%2FID433157869601-0101_preview.jpg&w=1920&q=75)