Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.740 |
| A dimension MM | 44.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 190296-4S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 17 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 9.000 |
| Hose cut off factor IN | 0.990 |
| Hose cut off factor MM | 25.146 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 1.390 |
| Product height mm | 35.306 |
| Product length in | 2.020 |
| Product length mm | 51.308 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Reusable socket hex IN | 0.625 |
| Reusable socket hex MM | 15.000 |
| Series | 100R5 Reusable |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146123008 |
![Hose Fittings 190296-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215572%2FID433157869601-0101_preview.jpg&w=1920&q=75)