Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.200 |
| A dimension MM | 55.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 190350-6S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 1.730 |
| Drop dimension MM | 1.73 |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 16.000 |
| End size 1 | -6 |
| End Type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor MM | 59.940 |
| Hose size | -4 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product height in | 1.730 |
| Product height mm | 43.942 |
| Product length in | 2.200 |
| Product length mm | 55.880 |
| Product material | Carbon steel |
| Product width in | 0.725 |
| Product width mm | 18.415 |
| Series | Socketless |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044501 |
