Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.960 |
| A dimension MM | 100.580 |
| Angle shape | 30 Degree |
| Backup hex size IN | 2.440 |
| Backup hex size MM | 61.976 |
| Brand | Danfoss |
| Catalog Item | 190846-24S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 15.00 |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.150 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.510 |
| Hose cut off factor MM | 63.754 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.512 |
| Product height in | 0.580 |
| Product height mm | 14.732 |
| Product length in | 3.960 |
| Product length mm | 100.584 |
| Product material | Carbon steel |
| Product width in | 1.940 |
| Product width mm | 49.276 |
| Series | 100R5 Reusable |
