Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.299 |
| A dimension MM | 32.995 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F10-12-S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -12 |
| Inside diameter IN | 0.862 |
| Inside diameter MM | 21.895 |
| Product height in | 1.316 |
| Product height mm | 33.426 |
| Product length in | 1.299 |
| Product length mm | 32.995 |
| Product material | Carbon steel |
| Product width in | 1.316 |
| Product width mm | 33.426 |
| Series | OTC |