Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.693 |
| A dimension MM | 68.400 |
| Angle shape | Straight |
| Catalog Item | 1F20986-0404TK |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -4 |
| End Type 1 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 1.949 |
| Hose cut off factor MM | 49.500 |
| Hose size | -4 |
| Inside diameter IN | 0.165 |
| Inside diameter MM | 4.200 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.690 |
| Product length mm | 68.326 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Seal material | Flourocarbon (FKM) |
| Series | 1A/Z Series |
| Thread size 1 | 1/4-18 NPTF |