Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.697 |
| A dimension MM | 93.910 |
| Angle shape | Straight |
| Catalog Item | 1F40862-1212AB |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.445 |
| Hose cut off factor MM | 62.100 |
| Hose size | -12 |
| Inside diameter IN | 0.641 |
| Inside diameter MM | 16.300 |
| Product material | Carbon steel |
| Series | 1A/Z Series |