Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.673 |
| A dimension MM | 42.494 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20215-22-08LTZ |
| Compatible hose ID MM | 10.300 |
| Construction Style | Crimp |
| End size 1 | -22 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 0.771 |
| Hose cut off factor MM | 19.583 |
| Hose size | -8 |
| Inside diameter IN | 0.283 |
| Inside diameter MM | 7.188 |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 1.670 |
| Product length mm | 42.418 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread sealant | No |
