Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.850 |
| A dimension MM | 47.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20215-27-10LTZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.854 |
| Hose cut off factor MM | 21.700 |
| Hose size | -10 |
| Inside diameter IN | 0.377 |
| Inside diameter MM | 9.600 |
| Product material | Carbon steel |
