Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 55.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Hose cut off factor IN | 0.826 |
| Hose cut off factor MM | 21.000 |
| Hose size | -16 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product material | Carbon steel |