Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.560 |
| Angle shape | 60 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20295-18-08LTZ |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 10.300 |
| Construction Style | Reusable |
| Drop dimension IN | 1.871 |
| Drop dimension MM | 47.5 |
| End size 1 | -18 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.658 |
| Hose cut off factor MM | 42.113 |
| Hose size | -8 |
| Inside diameter IN | 0.284 |
| Inside diameter MM | 7.214 |
| Product height in | 2.934 |
| Product height mm | 74.524 |
| Product length in | 2.560 |
| Product length mm | 65.024 |
| Product material | Carbon steel |
| Product width in | 0.749 |
| Product width mm | 19.025 |
| Series | 100R5 Reusable |
| Thread sealant | No |
