Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.719 |
| A dimension MM | 197.900 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20295-64-32WXZ |
| Compatible hose ID MM | 46.000 |
| Construction Style | Crimp |
| Drop dimension IN | 4.775 |
| Drop dimension MM | 121.30 |
| End size 1 | -65 |
| End Type 1 | Female GB 9065 flat seal |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 5.760 |
| Hose cut off factor MM | 146.304 |
| Hose size | -32 |
| Inside diameter IN | 1.614 |
| Inside diameter MM | 40.996 |
| Product material | Carbon steel |
| Product width in | 2.382 |
| Product width mm | 60.500 |
| Series | 100R5 Reusable |
| Thread sealant | No |