Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.067 |
| A dimension MM | 52.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20415-22-10D16LTZ |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -22 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.071 |
| Hose cut off factor MM | 27.203 |
| Hose size | -10 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.601 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 2.067 |
| Product length mm | 52.502 |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Series | 100R5 Reusable |
| Thread sealant | No |