Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.290 |
| A dimension MM | 58.400 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20415-36-16WLTZ |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Crimp |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 40.996 |
| Hex size 2 IN | 1.614 |
| Hex size 2 MM | 40.996 |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.500 |
| Hose size | -16 |
| Inside diameter IN | 0.640 |
| Inside diameter MM | 16.500 |
| Product height in | 1.850 |
| Product height mm | 46.990 |
| Product length in | 2.560 |
| Product length mm | 65.024 |
| Product material | Carbon steel |
| Product width in | 1.614 |
| Product width mm | 40.995 |
