Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.090 |
| A dimension MM | 78.486 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20445-22-10WLTZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 0.872 |
| Drop dimension MM | 22.15 |
| End size 1 | -22 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 2.095 |
| Hose cut off factor MM | 53.213 |
| Hose size | -10 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.601 |
| Series | 100R5 Reusable |
| Thread sealant | No |
