Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.153 |
| A dimension MM | 54.686 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20490-18-06TXY2 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.417 |
| Drop dimension MM | 36.0 |
| End Type 1 | Female metric 24 degree cone |
| Hose cut off factor IN | 1.287 |
| Hose cut off factor MM | 32.690 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 6.985 |
| Series | Winner 2-Piece |
| Thread sealant | No |