Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.590 |
| A dimension MM | 66.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.692 |
| Drop dimension MM | 43.00 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Hose cut off factor IN | 1.700 |
| Hose cut off factor MM | 43.100 |
| Hose size | -8 |
| Inside diameter IN | 0.283 |
| Inside diameter MM | 7.200 |
| Product height in | 2.280 |
| Product height mm | 57.912 |
| Product length in | 3.130 |
| Product length mm | 79.502 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | Winner 2-Piece |
