Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.193 |
| A dimension MM | 81.100 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20495-26-12WXZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.027 |
| Drop dimension MM | 51.49 |
| End size 1 | -26 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.197 |
| Hose cut off factor MM | 55.804 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 2.027 |
| Product height mm | 51.486 |
| Product length in | 3.193 |
| Product length mm | 81.100 |
| Product material | Carbon steel |
| Product width in | 1.024 |
| Product width mm | 26.010 |
| Series | 100R5 Reusable |
| Thread sealant | No |