Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.925 |
| A dimension MM | 74.295 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20515-52-24WXZ |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| End size 1 | -52 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.315 |
| Hose cut off factor MM | 33.401 |
| Hose size | -24 |
| Inside diameter IN | 1.024 |
| Inside diameter MM | 26.010 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread sealant | No |