Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.720 |
| A dimension MM | 43.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.720 |
| End connection hex size MM | 18.288 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.720 |
| Hex size 1 MM | 18.288 |
| Hose cut off factor IN | 0.620 |
| Hose cut off factor MM | 15.748 |
| Hose size | -5 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.270 |
| Product height in | 0.720 |
| Product height mm | 18.288 |
| Product length in | 1.720 |
| Product length mm | 43.688 |
| Product material | Carbon steel |
| Product width in | 0.720 |
| Product width mm | 18.288 |
![Hose Fittings 220516-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215589%2FID433157917616-0101_preview.jpg&w=1920&q=75)