Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.290 |
| A dimension MM | 134.366 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 22695-20-24WXZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.319 |
| Drop dimension MM | 84.30 |
| End size 1 | -20 |
| End type 1 | Male JIS BSPP 60 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.701 |
| Hose cut off factor MM | 94.000 |
| Hose size | -24 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 25.908 |
| Product height in | 3.319 |
| Product height mm | 84.300 |
| Product length in | 5.299 |
| Product length mm | 134.600 |
| Product material | Carbon steel |
| Product width in | 1.890 |
| Product width mm | 48.000 |
| Series | Winner 2-Piece |
| Thread sealant | No |