Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.120 |
| A dimension MM | 53.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2411-5S |
| Compatible hose ID IN | 0.310 |
| Construction Style | Reusable |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.875 |
| End size 1 | -5 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.600 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 2.120 |
| Product length mm | 53.848 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Thread size 1 | 1/2-20 UNF |
