Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.280 |
| A dimension MM | 57.910 |
| Angle shape | Straight |
| Backup hex size IN | 0.690 |
| Backup hex size MM | 17.526 |
| Brand | Danfoss |
| Catalog Item | 2411-6-5S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.874 |
| Construction Style | Reusable |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.526 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor MM | 32.893 |
| Hose size | -5 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 2.280 |
| Product length mm | 57.912 |
| Product material | Carbon steel |
| Product width in | 0.688 |
| Product width mm | 17.475 |
| Series | 100R5 Reusable |
| Thread size 1 | 9/16-18 UNF |
