Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.610 |
| A dimension MM | 66.290 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Catalog Item | 2412-6-10S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor MM | 34.544 |
| Hose size | -10 |
| Inside diameter IN | 0.515 |
| Inside diameter MM | 13.080 |
| Product height in | 0.956 |
| Product height mm | 24.282 |
| Product length in | 2.612 |
| Product length mm | 66.345 |
| Product material | Carbon steel |
| Product width in | 0.956 |
| Product width mm | 24.282 |
| Series | 100R5 Reusable |
| Thread size 1 | 3/8-18 NPTF |