Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.400 |
| A dimension MM | 86.360 |
| Angle shape | Straight |
| Backup hex size IN | 2.000 |
| Backup hex size MM | 51.000 |
| Brand | Danfoss |
| Catalog Item | 2414-24S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| End connection hex size IN | 2.000 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor MM | 50.546 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.510 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.400 |
| Product length mm | 86.360 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 7/8-12 UN |