Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 30.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.670 |
| Backup hex size MM | 17.018 |
| Brand | Winner by Danfoss |
| Catalog Item | 24215-04-04LTZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.670 |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Hose cut off factor IN | 0.000 |
| Hose size | -4 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.200 |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 0.334 |
| Product length mm | 8.484 |
| Product material | Carbon steel |
| Product width in | 0.669 |
| Product width mm | 16.993 |
