Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.460 |
| A dimension MM | 62.484 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 24215-16-16TXZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.370 |
| Hose cut off factor MM | 34.798 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.510 |
| Product height in | 1.340 |
| Product height mm | 34.036 |
| Product length mm | 62.738 |
| Product material | Carbon steel |
| Product width in | 1.340 |
| Product width mm | 34.036 |
| Series | Winner 2-Piece |
| Thread sealant | No |