Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.540 |
| A dimension MM | 64.516 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24245-06-06H13CMXZ |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.540 |
| Drop dimension MM | 13.72 |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.640 |
| Hose cut off factor MM | 41.656 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product height in | 0.540 |
| Product height mm | 13.716 |
| Product length in | 2.540 |
| Product length mm | 64.516 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Series | 100R5 Crimp |
| Thread sealant | No |