Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24245-1010H20LTCMZ |
| Construction Style | Crimp |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 19.8 |
| End connection hex size IN | 1.180 |
| End connection hex size MM | 29.972 |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Hose cut off factor IN | 2.420 |
| Hose cut off factor MM | 61.468 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 1.890 |
| Product height mm | 48.006 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
