Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.570 |
| A dimension MM | 65.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.940 |
| Backup hex size MM | 23.876 |
| Brand | Winner by Danfoss |
| Catalog Item | 24295-08-08H36LTZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.417 |
| Drop dimension MM | 36.0 |
| End connection hex size IN | 0.940 |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.677 |
| Hose cut off factor MM | 42.600 |
| Hose size | -8 |
| Inside diameter IN | 0.283 |
| Inside diameter MM | 7.200 |
| Product height in | 2.234 |
| Product height mm | 56.744 |
| Product length in | 3.051 |
| Product length mm | 77.495 |
| Product material | Carbon steel |
| Product width in | 0.944 |
| Product width mm | 23.978 |
