Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.490 |
| A dimension MM | 88.640 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.310 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 1.920 |
| Hose cut off factor MM | 48.768 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.970 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 2.360 |
| Product length mm | 59.944 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex MM | 21.000 |
| Thread size 1 | 5/8-18 UNF |
