Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.040 |
| A dimension MM | 77.210 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hose cut off factor IN | 1.750 |
| Hose cut off factor MM | 44.450 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 3.040 |
| Product length mm | 77.216 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Reusable socket hex MM | 29.000 |
| Thread size 1 | 3/4-16 UNF |
![Hose Fittings 24710N-608 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215509%2FID433158309736-0101_preview.jpg&w=1920&q=75)