Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.460 |
| A dimension MM | 87.880 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.259 |
| Hex size 1 MM | 32.000 |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.276 |
| Inside diameter IN | 0.5500 |
| Inside diameter MM | 13.9700 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.460 |
| Product length mm | 87.884 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 mm |
| Reusable socket hex MM | 32.000 |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
![Hose Fittings 24710N-608 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215509%2FID433158309736-0101_preview.jpg&w=1920&q=75)