Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.390 |
| A dimension MM | 111.506 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.100 |
| Brand | Danfoss |
| Catalog Item | 24716N-656 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H059H069H166 H169H229H366 H569 |
| Compatible tube OD IN | 0.88 |
| Compatible tube OD MM | 22.352 |
| Construction Style | Reusable |
| Drop dimension IN | 5.000 |
| Drop dimension MM | 127.00 |
| End connection hex size IN | 1.440 |
| End connection hex size MM | 36.576 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.280 |
| Hose cut off factor MM | 57.912 |
| Hose size | -16 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.082 |
| Product length in | 4.390 |
| Product length mm | 111.506 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Reusable socket hex IN | 1.438 |
| Reusable socket hex MM | 36.513 |
| Series | 247 N |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Tube OD 1 IN | 0.880 |
| Tube OD 1 MM | 22.352 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060919 |
