Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.950 |
| A dimension MM | 49.530 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-411-8-4 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 16.000 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.210 |
| Hose cut off factor MM | 30.734 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 1.960 |
| Product length mm | 49.784 |
| Product material | 316 Stainless steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Reusable socket hex IN | 0.870 |
| Reusable socket hex MM | 22.000 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |