Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.990 |
| A dimension MM | 76.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.380 |
| Backup hex size MM | 35.100 |
| Brand | Danfoss |
| Catalog Item | 259-412-16-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 1.440 |
| End connection hex size MM | 36.600 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.720 |
| Hose cut off factor MM | 43.688 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 1.437 |
| Product height mm | 36.500 |
| Product length in | 2.990 |
| Product length mm | 75.946 |
| Product material | 316 Stainless steel |
| Product width in | 1.437 |
| Product width mm | 36.500 |
| Series | 100R5 Reusable |
| Thread size 1 | 1-11 1/2 NPTF |
