Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.490 |
A dimension MM | 88.600 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Construction Style | Reusable |
End size 1 | -12 |
End type 1 | Female 37 degree swivel |
Hex size 1 IN | 1.259 |
Hex size 1 MM | 32.000 |
Hex size 2 IN | 1.259 |
Hex size 2 MM | 32.000 |
Hose cut off factor IN | 1.920 |
Hose cut off factor MM | 48.700 |
Inside diameter IN | 0.500 |
Inside diameter MM | 12.700 |
Product height in | 1.250 |
Product height mm | 31.750 |
Product length in | 3.490 |
Product length mm | 88.646 |
Product material | 316 Stainless steel |
Product width in | 1.250 |
Product width mm | 31.750 mm |
Reusable socket hex MM | 32.000 |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146137623 |