Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.310 |
| A dimension MM | 84.100 |
| Angle shape | Straight |
| Backup hex size IN | 0.984 |
| Backup hex size MM | 25.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 259-4721-10-8 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| End connection hex size IN | 0.984 |
| End connection hex size MM | 25.000 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.800 |
| Hose cut off factor MM | 45.700 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 1.300 |
| Product height mm | 33.020 |
| Product length in | 3.310 |
| Product length mm | 84.074 |
| Product material | 316 Stainless steel |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Reusable socket hex MM | 28.000 |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054104 |
