Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.555 |
| A dimension MM | 39.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.551 |
| Backup hex size MM | 13.995 |
| Brand | Winner by Danfoss |
| Catalog Item | 26715-04-04LTZ |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.551 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.653 |
| Hose cut off factor MM | 16.600 |
| Hose size | -4 |
| Inside diameter IN | 0.137 |
| Inside diameter MM | 3.500 |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 1.909 |
| Product length mm | 48.488 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Product width mm | 13.995 |
