Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.811 |
| A dimension MM | 46.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 27.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 26715-10-10LTZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End size 1 | -10 |
| End size 2 | -6 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.814 |
| Hose cut off factor MM | 20.700 |
| Hose size | -10 |
| Inside diameter IN | 0.377 |
| Inside diameter MM | 9.600 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.322 |
| Product length mm | 58.978 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Product width mm | 26.974 |
