Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.570 |
| A dimension MM | 116.100 |
| Angle shape | 90 Degree |
| Backup hex size IN | 2.360 |
| Backup hex size MM | 59.944 |
| Brand | Winner by Danfoss |
| Catalog Item | 26795-24-24WLTZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.169 |
| Drop dimension MM | 80.5 |
| End connection hex size IN | 2.360 |
| End size 1 | -24 |
| End size 2 | -24 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.972 |
| Hose cut off factor MM | 75.500 |
| Hose size | -24 |
| Inside diameter IN | 1.023 |
| Inside diameter MM | 26.000 |
| Product height in | 4.846 |
| Product height mm | 123.088 |
| Product length in | 5.751 |
| Product length mm | 146.075 |
| Product material | Carbon steel |
| Product width in | 2.360 |
| Product width mm | 59.944 |
