Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.145 |
| A dimension MM | 54.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 27895-04-04LTZ |
| Compatible hose ID IN | 0.251 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 1.043 |
| Drop dimension MM | 26.5 |
| End size 1 | -4 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.244 |
| Hose cut off factor MM | 31.600 |
| Hose size | -4 |
| Inside diameter IN | 0.137 |
| Inside diameter MM | 3.500 |
| Product height in | 1.270 |
| Product height mm | 32.258 |
| Product length in | 2.440 |
| Product length mm | 61.976 |
| Product material | Carbon steel |
| Product width in | 0.675 |
| Product width mm | 17.170 |
