Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.520 |
A dimension MM | 64.000 |
Angle shape | Straight |
Compatible hose ID IN | 0.500 |
Construction Style | Reusable |
End size 1 | -8 |
End type 1 | Female 45 degree swivel |
Hex size 1 IN | 0.875 |
Hex size 1 MM | 22.2 |
Hose cut off factor IN | 1.430 |
Hose cut off factor MM | 36.500 |
Inside diameter IN | 0.388 |
Inside diameter MM | 9.860 |
Product height in | 0.940 |
Product height mm | 23.876 |
Product length in | 2.520 |
Product length mm | 64.008 |
Product material | Brass |
Product width in | 0.940 |
Product width mm | 23.876 mm |
Reusable socket hex MM | 23.813 |
Thread sealant | No |
Thread size 1 | 3/4-16 UNF |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146054371 |