Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.000 |
| A dimension MM | 76.200 |
| Angle shape | Straight |
| Compatible hose ID IN | 1.250 |
| Construction Style | Reusable |
| End size 1 | -20 |
| End Type 1 | Female 37 degree swivel |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Hose cut off factor IN | 1.680 |
| Hose cut off factor MM | 42.700 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product material | Brass |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Reusable socket hex MM | 44.450 |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146137982 |
