Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.200 |
| A dimension MM | 81.300 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Danfoss |
| Catalog Item | 412-16-20S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.375 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.840 |
| Hose cut off factor MM | 46.700 |
| Hose size | -20 |
| Inside diameter IN | 0.950 |
| Inside diameter MM | 24.100 |
| Product height in | 1.732 |
| Product height mm | 43.993 |
| Product length in | 3.200 |
| Product length mm | 81.280 |
| Product material | Brass |
| Product width in | 1.732 |
| Product width mm | 43.993 |
| Series | 100R5 Reusable |
| Thread size 1 | 1-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054692 |
