Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.240 |
| A dimension MM | 82.300 |
| Angle shape | Straight |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.450 |
| Brand | Danfoss |
| Catalog Item | 412-20-20S |
| Compatible hose ID IN | 1.250 |
| Construction Style | Reusable |
| End connection hex size IN | 1.750 |
| End size 1 | -20 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.920 |
| Hose cut off factor MM | 48.800 |
| Inside diameter IN | 1.042 |
| Inside diameter MM | 26.470 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 3.240 |
| Product length mm | 82.296 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Reusable socket hex MM | 44.000 |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054739 |
