Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.590 |
| A dimension MM | 91.200 |
| Angle shape | Straight |
| Backup hex size IN | 1.875 |
| Backup hex size MM | 47.625 |
| Brand | Danfoss |
| Catalog Item | 412-20-24S |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.875 |
| End size 1 | -20 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 2.130 |
| Hose cut off factor MM | 54.100 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.500 |
| Product height in | 1.929 |
| Product height mm | 48.997 |
| Product length in | 3.590 |
| Product length mm | 91.186 |
| Product material | Brass |
| Product width in | 1.929 |
| Product width mm | 48.997 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054746 |
