Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.860 |
| A dimension MM | 47.200 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 15.748 |
| Brand | Danfoss |
| Catalog Item | 412-4-4B |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.110 |
| Hose cut off factor MM | 28.194 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.860 |
| Product length mm | 47.244 |
| Product material | Brass |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Series | 100R5 Reusable |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054814 |
